| Rated input | 850 W |
| Weight according EPTA-Procedure 01/2003 | 4 kg |
| Frequency | 50/60 Hz |
| Radio and television interference suppression | Yes |
| Interference immunity | Yes |
| Protection Class | double insulated (class II); grounded (class I) |
| Constant speed motor electronics | No |
| Required Setting Tool | TE-C connection end |
| Variable Speed Switch | No |
| Constant-On Switch | No |
| AVR - Active Vibration Reduction | Yes |
| Theft Protection Equipped | No |
| Depth Gauge | Yes |
| Chuck interface | Yes |
| Number of Gears | 1 |
| Service Indicator Light | No |
| Chisels | TE-C connection end |
| Triaxial vibration for chiseling in concrete | 11 m/s² |
| Uncertainty (K) for triaxial vibration value for chiseling ( | 1.5 m/s² |
| Triaxial vibration value for hammer drilling into concrete ( | 12 m/s² |
| Un. (K) for tri. vibr. value for hammer drilling into concre | 1.5 m/s² |
| A-weighted sound power level acc. EN 60745 | 101 dB (A) |
| A-weighted emission sound pressure level acc. EN 60745 | 90 dB (A) |
| Uncertainty for the given sound level acc. EN 60745 | 3 dB (A) |
| Dimensions (LxWxH) | 359 x 93 x 213 mm |
| Weight Class | 3 kg |
| Drilling Modes | Hammering & Rotating, Rotating only, Chiseling |
| Reduced impact energy | No |
| Single Impact Energy - setting I | 3.3 J |
| Hammering Speed Under Load - Setting I | 4080 impacts/minute |
| Contact Force | 80 N |
| Chiseling Performance | 340 cm³/min |
| Reverse Switch | Yes |
| Speed 1 No Load | 750 rpm |
| Drilling performance - Diameter 1 | 12 mm |
| Drilling performance - Drilling depth 1 in 1 minute | 62 cm³/min |
| Drilling performance - Diameter 2 | 16 mm |
| Drilling performance - Drilling depth 2 in 1 minute | 78 cm³/min |
| Drilling performance - Diameter 3 | 20 mm |
| Drilling performance - Drilling depth 3 in 1 minute | 58 cm³/min |
| Optimum drilling diameter in concrete | 10 mm - 20 mm |
| Maximum drilling diameter range for hammer drill bits - rang | 5 mm - 28 mm |
| Maximum drilling diameter range for percussion core bits - r | 66 mm - 100 mm |
| Max. drilling diameter range for metal drill bits - range | 1 mm - 13 mm |
| Max. drilling diameter range for wood drill bits - range | 5 mm - 20 mm |
| Max. drilling dia. range for forming and inst. drill bits - | 3 mm - 30 mm |
| Lifetime Service No Cost Period | 2 years |