Hilti
Hilti Canada
(800) 363-4458
| EN | FR

Go

Catalog
Direct Fastening
Gas System
Gas Tools
GX 120 Fully Automatic Gas-Actuated Tool

GX 120 Gas-Actuated Fastening Tool System with 40 fastener magazine: Item No.: 00274638


GX 120 Gas-Actuated Fastening Tool System with 40 fastener magazine


Product Details

Automatic piston returnyes
Max. fastener driving rate1200 1 / h
Power Source TypeGC 21 (gas can for 750 fastenings)
Base MaterialsConcrete, Steel, Block, Masonry, Sand-lime stone
Energy-equivalent acceleration, ahw,RMS(3)1200
Sound power level, LWA,1s106 dB (A)
Sound pressure level at the surface where readings are taken93 dB (A)
Magazine capacity20
Dimensions (LxWxH)431 x 134 x 392 mm
Weight3.8 kg
Power100 J
Power regulationno
Fastener Intake40 nails
FastenersX-GN, X-GHP, X-EGN
Fastener range14 mm - 39 mm
Operating Temperature Range-10 - 45 °C

Online shopping

Quantity
1
Number of packages


loading