| Volume | 330 ml |
| Mixer Included | 1 |
| For Use With | Hilti HIT-V, HAS, Rebar, HZA-R, HIS |
| Anchor Type | Chemical anchor |
| Content per Can | 330 ml |
| Material composition | hybrid fast cure mortar |
| Mixer Types | RE-M |
| Mixer Included | Yes |
| Base Materials | Concrete |
| Base Material Conditions | dry, water-saturated, standing water (if water is removed completely) |
| Approvals | ETA rebar (TR023), ETA anchoring (TR029), ICC-ES report (AC308) |
| Other Test Reports | NSF approval for drinking water, IBMB and Warrington fire test reports, Corrosion test |
| Shelf Life | 9 month(s) |
| Greendot | Yes |
| Base material temperature - range | -10 °C - 43 °C |
| Rebar diameter range | 8 - 25 mm |
| Rod diameter range | 8 mm - 30 mm |
| Installation Direction | floor, wall, overhead |
| Cleaning procedures | manual cleaning (up to 20 mm borehole diameter and 10 times element diameter embedment) or compressed-air cleaning |
| Required Dispenser | MD 2000 manual, MD 2500 manual, ED 3500 cordless electric or P 3500 F pneumatic |
| Installation temperature - range | -10 °C - 40 °C |
| In-Service temperature - range | -40 °C - 80 °C |
| Storage and transportation temperature - range | 5 °C - 25 °C |
| Package Quantity | 1 |