Hilti
Hilti Canada
(800) 363-4458
| EN | FR

Go

Catalog
Direct Fastening
Powder Actuated Fastening System
Powder Actuated Tools
Building Construction & Insulation Tools
DX 460-F8 Fully Automatic Powder-Actuated Tool

DX 460-F8: Item No.: 00305179


DX 460-F8


Product Details

ApprovalsCIP, CE
Automatic piston returnYes
Piston boreX-460-P8
Max. fastener driving rate700 1 / h
Power Source TypeHilti 27 cal. cartridges for powder actuated tools
Dimensions (LxWxH)458 x 72 x 180 mm
Weight3.3 kg
Cartridge type6.8/11
Cartridge intakeCollated
Power sourceGreen, Yellow, Red, Black
Power325 J
Power regulationYes
FastenersX-U, X-C, X-S single nails, threaded studs
Fastener IntakeSingle
Fastener range12 mm - 72 mm
Sound power level, LWA,1s108 dB (A)
Sound pressure level at the surface where readings are taken95 dB (A)
Package Quantity1
Lifetime Service No Cost Period2 years

Online shopping

Quantity
1
Number of packages


Service


Hilti Lifetime Service

Details
loading