| Rated input | 650 W |
| Weight according EPTA-Procedure 01/2003 | 3.1 kg |
| Voltage | 120 V |
| Nominal Current | 5.4 A |
| Frequency | 50-60 Hz |
| Protection Class | Class I |
| Variable Speed Switch | Yes |
| Constant-On Switch | No |
| Approvals | UL |
| Theft Protection Equipped | No |
| Depth Gauge | Yes |
| Chuck Style | TE-C |
| Number of Gears | 1 |
| A-weighted sound power level acc. EN 60745 | 98 dB (A) |
| A-weighted emission sound pressure level acc. EN 60745 | 87 dB (A) |
| Dimensions (LxWxH) | 320 x 250 x 75 mm |
| Weight Class | 2-3 kg |
| Drilling Modes | Hammerdrilling (full impact);Hammerdrilling (reduced impact);Rotating only |
| Single Impact Energy - setting I | 1.8 J |
| Single Impact Energy - setting II | 0.6 J |
| Hammering Speed Under Load - Setting I | 5100 impacts/minute |
| Hammering Speed Under Load - Setting II | 0-2700 impacts/minute |
| Reverse Switch | Yes |
| Speed 1 No Load | 880 rpm |
| Drilling performance - Base material | B35 concrete |
| Drilling performance - Diameter 1 | 8 mm |
| Drilling performance - Drilling depth 1 in 1 minute | 27.63 cm³/min |
| Maximum drilling diameter range for hammer drill bits - rang | 4 mm - 24 mm |
| Hole saw diameter range | 25-68 mm |
| Package Quantity | 1 |
| Lifetime Service No Cost Period | 2 years |