Hilti
Hilti Canada
(800) 363-4458
| EN | FR

Go

Back to Services main page

Hilti Lifetime Service


Lifetime manufacturer's warranty


Hilti repairs or replaces, at no cost, damage due to defects in materials or workmanship.

No-cost coverage for up to 2 years

With Hilti tools you incur absolutely no repair costs for up to 2 years from the date of purchase. This includes:

  • No cost inbound and return shipping
  • Labor costs
  • Repair or replacement of all defective parts as well as parts
    subject to wear and tear*
  • Servicing when indicated by the service indicator light on the tool
  • Functional check, adjustments and safety check after every repair
  • Unlimited calibration of Hilti laser tools during the 2-year no-cost period

Lifetime repair cost limit


After reaching the end of the 1 or 2 year No-Cost period, you pay a maximum of 30% of the corresponding new tool's list price per repair. If the cost of the repair is below this limit, you only pay the actual cost of the repair.

Plus

  • No-cost coverage for 6 months after each repair; same as in the first 1 or 2 year no-cost time period
  • No-cost inbound shipping
  • No-cost calibration with each laser tool repair upon request

The following limitations apply:

  • Hilti gas saws and 4-1/2 inch angle grinders are covered with a lifetime manufacturer's warranty and lifetime repair cost limit. Gas saws and 4-1/2 inch angle grinders are excluded from no-cost coverage.
  • Hilti tools covered with 1 year no-cost period are 5 to 7-inch angle grinders, screwdrivers, drill/drivers, gas-driven fastening tools, circular, jig and reciprocating saws, stand-up powder-actuated decking tools, pneumatic decking tools, chemical product dispensers and all Hilti batteries and chargers.
  • No-cost coverage excludes damage due to abuse, or use not in accordance with the tool operator's manual.
  • Lifetime manufacturer's warranty and lifetime repair cost limit offered as long as replacement parts remain available.
  • Refurbished batteries may be used as a no-cost replacement part.

* Pistons, spring clips and buffers for powder-actuated fastening tools are excluded from the no-cost wear and tear coverage.