The Hilti Coil Anchor (HCA) provides a significant cost savings due to its 4-in-1 feature: it's permanent, it's removable, reusable and reliable.
Ideal for applications such as concrete forming, tilt-up construction and the anchoring of machinery, the Hilti HCA is a pre-assembled unit --helping you to fasten anchors in a snap!
The Hilti HCA's hex bolt head style enables low profile fastenings for hand and guard rails, seating installations and attaching racks and shelving -- helping to eliminate trip hazards.
Unlike some of the newly-introduced concrete screw anchors, the HCA can be installed with a standard ANSI-sized drill bit, making proper installation quick and easy. With the Hilti HCA, there is no need to double your bit inventory--with the low-cost coil, Hilti continues to help keep your re-use costs to a minimum--and the same anchor can be used up to four times (with a new coil and a new hole each time).
So if you are looking for cost savings and time savings when it comes to permanent or temporary fastenings, look to the experts at Hilti and the HCA Coil Anchor.
Visit the HCA product page.