Hilti
Hilti Canada
(800) 363-4458
| EN | FR

Go

The New Hilti Anchor is a HIT!


The new Hilti HIT-TZ anchor with HIT HY150 is the ultimate way to save time and money as contractors do not have to be as precise in cleaning the anchor hole. The holes may be uncleaned, waterfilled or both. The anchor's high performance remains the same as if it were installed in a cleaned, dry hole with a threaded rod. The HIT-TZ has 20% less embedment, which also saves time and expands bit life.

The Hilti HIT-TZ with HIT HY150 not only works in trouble zones of dirty and wet holes, but also in tension zones and cracked concrete. The Hilti HIT-TZ can do all of this with comparable and many times higher fastening reliability compared to the competition.

Like a capsule anchor, the HIT-TZ is secure, safe and reliable. However, it has a flexible and simple setting procedure like an injection anchor, but easier. The unique design of the HIT-TZ compensates for the unfavorable setting conditions that can be found on jobsites. The innovative design creates expansion forces that supplement the bonding power of the concrete and mortar. A hole can be drilled for the HIT-TZ by using either hammer drill or diamond coring methods. Available in carbon or 316 stainless steel and a
variety of sizes: 3/8", 1/2", 5/8" and 3/4", the HIT-TZ covers most common applications.

Planners, specifiers and building designers want the HIT-TZ because of its safety and security of fastenings. Contractors want it for productivity and security. Plus, with the Hilti HIT-TZ you use less adhesive and the 20-percent less embedment saves time, wear and tear on drill bits and makes for faster drilling time. Professionals in building construction, civil, industrial, maintenance and more will love using the Hilti HIT-TZ.
Learn more about the HIT-TZ Anchor