Hilti
Hilti Canada
(800) 363-4458
| EN | FR

Go

Anchor CAD Details


Untitled Document
Adhesive Anchor
This detail represents an adhesive anchor. The HAS threaded rod may be used with HVU cartriges or an injection adhesive such as HY 150, RE500, or HSE 2421. These details will make it easier to specify an anchor and ensure the appropriate anchor will be used.

HDI Drop-In Anchor
The Hilti HDI Drop-In anchor is an internally threaded, flush mounted expansion anchor for use in concrete. These details will make it easier to specify an anchor and ensure the appropriate anchor will be used.

Kwik Bolt II
These details will make it easier to specify an anchor and insure the correct anchor is being used. The Kwik Bolt II is a stud type expansion anchor with a single piece wedge that performs as three independent wedges if necessary to provide consistent performance in a wide variety of medium-duty applications. Applicable base materials include concrete, lightweight concrete and grout-filled block.

Rail Anchors
Downloadable Autocad details for fastening of rail to concrete track bed.