Hilti
Hilti Canada
(800) 363-4458
| EN | FR

Go

adas_main_head_home

HIT HY 150


HIT HY 150 MAX Hybrid Adhesive

ICC AC58, ASTM E 1512 testing
  • Most powerful fast cure adhesive on the market
  • Suited for a wide range of solid and hollow base materials
    Extended temperature range from 14°F to 104°F
    May be used for oversized holes up to 1/4" larger than rod size
    5_2Anchor 5_2Anchor type 5_2Installation method 5_2Thread type
    MD 2500 Manual Dispenser for HIT Adhesive and Epoxy Cartridges  N/A  N/A 
    HIT-HY 150 MAX Fast Cure Hybrid Adhesive  N/A  N/A 
    P8000 D Pneumatic Dispenser for HIT 43.2oz Jumbo Cartridges  N/A  N/A 
    P 3500 F Pneumatic Dispenser for HIT 11.2oz and 16.9oz Cartridges  N/A  N/A